InfiniiMax is a probing system that offers the highest performance available for measuring differential and single-ended signals. InfiniiMax probing system employs a probe amplifier with snap-on probe heads that allow higher performance and provide flexible connectivity solutions for high-density ICs and circuit boards.

You can choose from the following generations of InfiniiMax probe amplifiers. Each of these provides unique set of features and capabilities.

  • InfiniiMax Probing System One Pager
  •  

    InfiniiMax Probe Amplifiers

    Sample of the MX0030A, MX0031A, and MX0032A InfiniiMax 4 Series RCRC Probe Amplifiers.

    InfiniiMax 4 Series RCRC

    MX0030A (42 GHz)

    MX0031A (52 GHz)

    MX0032A (52 GHz with 40 GHz Bessel-Thomson)

    AutoProbe III

     

    Sample of the MX0020A, MX0021A, MX0022A, MX0024A, and MX0025A InfiniiMax Ultra Series Probe Amplifiers.

    InfiniiMax Ultra

    MX0020A (10 GHz)

    MX0021A (13 GHz)

    MX0022A (16 GHz)

    MX0024A (20 GHz)

    MX0025A (25 GHz)

     

    AutoProbe ll
    MX0023A

    InfiniiMax RC

    MX0023A (25 GHz)

    AutoProbe ll
    N2830 probe N7000A probe

    InfiniiMax III+

    N2830A (4 GHz)

    N2831A (8 GHz)

    N2832A (13 GHz)

     

    AutoProbe l

     

     

    N7000A (8 GHz)

    N7001A (13 GHz)

    N7002A (16 GHz)

    N7003A (20 GHz)

     

    AutoProbe ll

    N2800A amp

    InfiniiMax III

    N2800A (16 GHz)

    N2801A (20 GHz)

    N2802A (25 GHz)

    N2803A (30 GHz)

     

    AutoProbe ll
    InfiniiMax II

    InfiniiMax II

    1168B (10 GHz)

    1169B (12 GHz)

    AutoProbe l
    1130

    InfiniiMax I

    1130B (1.5 GHz)

    1131B (3.5 GHz)

    1132B (5 GHz)

    1134B (7 GHz)

    AutoProbe l